1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fit Sander SI-3200A-B

SIN AIR BELT SANDERS

Fit Sander SI-3200A-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,167.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An automobile repair specification.
Oscillating type
Used paper hook-and-loop sheet type

Part Number
SI-3200A-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,167.22

SIN AIR BELT SANDERS 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) ø125 Air Consumption(m³/min) 0.41 Total Length(mm) 212
No-load Round Trip Count(Times/min) 2.8° × 22,000 Stroke Length(mm) 2.3 Mass(g) 710

Please check the type/dimensions/specifications of the part SI-3200A-B in the Fit Sander SI-3200A-B series.