1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Drill SI-5300A

SIN AIR DRILLS

Air Drill SI-5300A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,612.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pistol-type air drill for drilling holes.
The weight is 890 g.

Part Number
SI-5300A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,612.41

SIN AIR DRILLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Drills Drilling Capacity(mm) 10 Number of No-load Revolutions(min-1) 2,200
Total Length(mm) 133 Air Consumption(m3/min) 0.61 Mass(g) 890

Please check the type/dimensions/specifications of the part SI-5300A in the Air Drill SI-5300A series.