1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Orbital Sander SI-3001AP

SIN AIR SANDERS

Orbital Sander SI-3001AP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,489.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The smooth elliptical motion enables smooth polishing.
For putty polishing and woodworking polishing.

Part Number
SI3001AP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,489.31

SIN AIR SANDERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 75 × 110 Air Consumption(m³/min) 0.39 Orbit Diameter(mm) 4
Number of No-load Revolutions(rpm) 9,000 Total Length(mm) 145 Mass(g) 800

Please check the type/dimensions/specifications of the part SI3001AP in the Orbital Sander SI-3001AP series.