1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Impact Wrench SI-1305

SIN AIR IMPACT WRENCHES

Impact Wrench SI-1305
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,895.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single-hammer type
· Butterfly-type reverse switch

Part Number
SI-1305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,895.27

SIN AIR IMPACT WRENCHES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 100 Socket Insertion Angle(mm) 9.5 Suitable Bolt Diameter(φ/mm) 10
Hammer Type Single Air Consumption(m³/min) 0.48 Total Length(mm) 145
Height(mm) 90 Noise value(dBA) 91/(102) Vibration value a/k(m/s2) 3.8/0.8
Mass(g) 940