(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A sturdy U-shaped clamp that is easy to work with.
[Features]
・ Because it is a U type, it can be attached and removed without removing the nut
・ Material: S45C
・ Surface treatment: Baked coating
[Applications]
・ Used for holding workpiece
A(mm) | 400 | B(mm) | 74 | C(mm) | 50 |
---|---|---|---|---|---|
D(mm) | 20 | E(mm) | 33 | F(mm) | 363.5 |
G(mm) | 12 | Mass(kg) | 6.1 | Applicable Bolt | M30 |
Please check the type/dimensions/specifications of the part US30M400 in the U Clamp series.
How can we improve?
How can we improve?