1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond paste 1E00 series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,996.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond abrasive grains with the same grain size and shape are carefully selected and uniformly dispersed in a paste state.
· The desired finished surface, from coarse to mirror finish, can be achieved easily whether using hard or soft materials, and is useful for improving efficiency and quality precision.
[Applications]
· For finishing hard metals, non-ferrous metals, non-metals, etc.

 
Part Number
1E00010000020
1E00020000010
1E00030000060
1E00040000080
1E00050000100
1E00060000110
1E00070000130
1E00080000030
1E00090000050
1E00100000070
1E00110000090
1E00120000120
1E00130000140
1E00140000040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMicron Size Mesh Conversion Value Detail type Color Standard

฿ 1,996.26

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 0 to 1/2About 32,000For mirror finishing, oily, single crystalGrayM1/2

฿ 2,072.90

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 0 to 1About 15,000For mirror finishing, oily, single crystalWhiteM1

฿ 2,072.90

NCL DIAMOND PASTE 1 Piece(s) 8 Day(s) 1/2 to 2About 8,000For mirror finishing, oily, single crystalVioletM2

฿ 2,763.87

NCL DIAMOND PASTE 1 Piece(s) 19 Day(s) 1/2 to 4About 4,000For precision finishing, oily, single crystalDark blueM4

฿ 2,994.19

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 1 to 5About 3,000For precision finishing, oily, single crystalLight blueM5

฿ 3,378.19

NCL DIAMOND PASTE 1 Piece(s) 8 Day(s) 2 to 6About 2,500For precision finishing, oily, single crystalDark greenM6

฿ 3,378.19

NCL DIAMOND PASTE 1 Piece(s) 8 Day(s) 4 to 8About 2,000For normal finishing, oily, single crystalLight greenM8

฿ 3,762.19

NCL DIAMOND PASTE 1 Piece(s) 19 Day(s) 5 to 10About 1,500For normal finishing, oily, single crystalYellowM10

฿ 3,762.19

NCL DIAMOND PASTE 1 Piece(s) 19 Day(s) 7 to 14About 1,000For normal finishing, oily, single crystalOrangeM14

฿ 5,200.00

NCL DIAMOND PASTE 1 Piece(s) 19 Day(s) 12 to 25About 600For normal finishing, oily, single crystalBrownM25

฿ 4,760.13

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 20 to 40About 400For coarse finishing, oily, single crystalLight brownM40

฿ 5,056.90

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 35 to 60About 270For coarse finishing, oily, single crystalDark redM60

฿ 5,492.29

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 50 to 80About 230For coarse finishing, oily, single crystalPinkM80

฿ 5,709.98

NCL DIAMOND PASTE 1 Piece(s) 6 Day(s) 60 to 100About 170For coarse finishing, oily, single crystalRedM100

Loading...

  1. 1

Basic Information

Product Type Diamond Paste