1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finishing Compound (8000H00020O)

GRINDING STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abrasive material and oil are mixed in a slurry state.
· Just the required amount can be used, thanks to the plastic squeeze bottle.
· The solvent can be washed away easily with water and a petroleum based oil.
· Does not affect the human body or corrode metal.
[Applications]
· Can be used widely for various finishes, mutual rubbing, repairs, etc.

 
Part Number
8000H00020O
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Detail type Model name Material Work material Standard finished surface roughness

฿ 1,120.28

GRINDING STONES 1 Piece(s) 6 Day(s) 120For rough finishingACAluminum oxide (A series)When non-ferrous metal, raw material or small cutting stock3 to 4 S

Loading...

  1. 1

Basic Information

Product Type abrasive Content(g) 450