1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Hand Lapper (SD)

GRINDING STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,764.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tool for polishing in which diamond abrasive grains are hardened with resin bond.
[Applications]
· Deburring and polishing of metal mold, etc.

Product Features / Specifications

Standard Table

Part NumberAbrasive GrainParticle SizeDimension
2G0DPROHR0325SD325140 x 15 x 10
2G0DPROHR0600SD600140 x 15 x 10
2G0DPROHR0800SD800140 x 15 x 10
2G0DPROHR1000SD1000140 x 15 x 10
2G0DPROHR1500SD1500140 x 15 x 10
2G0DPROHR2000SD2000140 x 15 x 10

Dimensions

Diamond Hand Lapper

Dimensional drawing

Part Number
2G0DPROHR0800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,764.54

GRINDING STONES 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Type Hand Stone/Rapper Particle Size(#) 800 Electrodeposition segment length(mm) 40
Single Product Set Product Single Item Abrasive Grain SD Size(mm) 140 x 15 x 10

Please check the type/dimensions/specifications of the part 2G0DPROHR0800 in the Diamond Hand Lapper (SD) series.