Electrodeposition File (For Precision)

Brand :
NORITAKE
Caution
Product Description
[Features]
· Diamond abrasive grains are electrodeposited on steel base.
[Applications]
· Optimal for hard material processing such as cemented carbide, hardened steel, ceramics and glass.
Product features / Specifications
Standard Table
| Part Number | Feature | Particle Size | Full Length | Electrodeposition Segment Length | ||
|---|---|---|---|---|---|---|
| 5N4H004290120 | 10-piece set | Semicircle | (S10H) | #120 | 140.0 | 50.0 |
| 5N4H004320080 | 8-piece set | Circle | (S08R) | #120 | 180.0 | 70.0 |
| 5N4H004330070 | 8-piece set | Semicircle | (S08H) | #120 | 180.0 | 70.0 |
| 5N4H004340100 | 8-piece set | Triangle | (S08T) | #120 | 180.0 | 70.0 |
| 5N4H004350090 | 8-piece set | Square | (S08S) | #120 | 180.0 | 70.0 |
| 5N4H004360010 | 5-piece set | Flat | (S05F) | #120 | 200.0 | 80.0 |
| 5N4H004400040 | 5-piece set | Square | (S05S) | #120 | 200.0 | 80.0 |
| 5N4H004970190 | 12-piece set | Square | (S12S) | #120 | 140.0 | 40.0 |
Dimensions

Cross-sectional shape