Electrodeposition File (For Ironwork)

Brand :
NORITAKE
Caution
Product Description
[Features]
· Diamond abrasive grains are electrodeposited on steel base.
[Applications]
· Optimal for hard material processing such as cemented carbide, hardened steel, ceramics and glass.
Product Features / Specifications
Standard Table
| Part Number | Feature | Particle Size | Full Length | Electrodeposition Segment Length | ||
|---|---|---|---|---|---|---|
| 5N4H004410210 | 5-piece set | Flat | (T05F) | #120 | 215.0 | 80.0 |
| 5N4H004430220 | 5-piece set | Semi-circle | (T05H) | #120 | 215.0 | 80.0 |
| 5N4H004440250 | 5-piece set | Triangle | (T05R) | #120 | 215.0 | 80.0 |
| 5N4H004460260 | 8-piece set | Flat | (T08F) | #120 | 200.0 | 70.0 |
| 5N4H004470280 | 8-piece set | Circle | (T08R) | #120 | 200.0 | 70.0 |
| 5N4H004490300 | 8-piece set | Triangle | (T08T) | #120 | 200.0 | 70.0 |
| 5N4H004510310 | 10-piece set | Flat | (T10F) | #120 | 185.0 | 50.0 |
| 5N4H004540350 | 10-piece set | Triangle | (T10T) | #120 | 185.0 | 50.0 |
| 5N4H004560360 | 12-piece set | Flat | (12F) | #120 | 170.0 | 40.0 |
Dimensions

Cross-sectional shape