1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Whitestone

Whitestone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 579.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Immerse in coolant liquid and decrease the number of rotations of the wheel.

Product Description

[Features]
· Ensures sharpness by pushing back the bond of the wheel and allowing the abrasive grains to protrude.
[Applications]
· Grindstone for dressing diamond and CBN wheels.

 
Part Number
1000B7001A
1000B70030
1000B70040
1000B70050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Particle Size
(#)
Hardness

฿ 579.53

GRINDING STONES 1 Piece(s) 19 Day(s) Abrasive (WA)180H

฿ 2,130.14

GRINDING STONES 1 Piece(s) 9 Day(s) -2,000O

฿ 2,468.78

GRINDING STONES 1 Piece(s) 8 Day(s) -3,000O

฿ 3,466.54

GRINDING STONES 1 Piece(s) 8 Day(s) -6,000O

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser Binder V Shape S
Size(mm) 104 x 30 x 25