1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Master Diamond

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,729.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond wheel providing an extremely good cut.
· Simultaneous grinding of ultra-hard materials + steel is no problem.
· The high holding power of the abrasive grain results in a stable cut.
· High elasticity adhesive is used to minimize abrasive grain sinking in, which provides a superior cut.
· While ensuring a cut when machining ultra-hard materials, the structure which suppresses abrasive grain damage when machining steel makes it possible to simultaneously grind ultra-hard materials and steel.
[Applications]
· Plane grinding and cylindrical grinding for die quenched parts and plates

Part Number
1A0DPROM20010
1A0DPROM20060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade thickness
(mm)
Hole Diameter
(mm)

฿ 17,729.79

GRINDING STONES 1 Piece(s) 43 Day(s) -31.75

฿ 19,746.38

GRINDING STONES 1 Piece(s) 43 Day(s) 1550.8

Loading...

  1. 1
 

Basic Information

Product Type Diamond cutter Outer Diameter(mm) 200 Abrasive material SDC
Particle size(#) 170 Dimensions(mm) X layer (3) Degree of concentration 75
Binding material B Standard IDAS: 1A1R