High-Hardness Precision Nippers (Anti-ESD Product) YN-25AS

Brand :
GOOT

Caution

    Product Description

    Sharp, exceptionally workable, high-hardness precision nippers
    [Features]
    · Rockwell hardness HRC62.
    · Uses steel for ball bearings.
    · Sharp and exceptional sustainability because the surface is black and treated against rust.
    · The grip is an anti-ESD product. Soft and easy to get used to for the hand because it uses foaming material.
    · There is no load on the finger and it is hard to get tired even with continuous use because it comes with a spring.
    [Applications]
    · Can cut copper wires up to ø1.3 (1.3 mm diameter).
    · Can be used in a wide variety of applications from work sites at factories to crafting hobbies.