1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Cutter

GOT THERMAL PROCESSING MACHINE

Hot Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 603.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cannot be used for soldering.

Product Description

[Features]
· Easily cuts curves that are difficult to machine with scissors or cutter knives.
· Double edge blade can easily cut at an acute angle and achieve serpentine cuts.
· Chrome plated soldering tip prevents foreign matter from adhering.
[Applications]
· Cutting plastic bottles, clipping, drilling and pattern cutting

 
Part Number
HE-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 603.13

GOT THERMAL PROCESSING MACHINE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Heat Cutter Power Consumption(W) 23 Maximum Temperature(°C) 360
Overall Length 205 mm Rated voltage(V) 100 (50 V AC/60 Hz) Allowable cutting range (PET)(mm) Square (thickness): 3, round rod (diameter): 3
Mass(g) 45 (excluding cord) Heater Nichrome heater

Please check the type/dimensions/specifications of the part HE-20 in the Hot Cutter series.