1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Rope Cutter

GOT THERMAL PROCESSING MACHINE

Nylon Rope Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 745.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Does not cut rope containing material such as hemp, cotton or metal wire. Cannot be used for soldering.

Product Description

[Features]
· The cut end melts after cutting and the rope does not fray.
· Also cuts resin gardening nets and fishing nets.
· Chrome plated soldering tip prevents foreign matter from adhering.

 
Part Number
HE-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 745.35

GOT THERMAL PROCESSING MACHINE 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Heat Cutter Power Consumption(W) 55 Maximum Temperature(°C) 450
Overall Length 240 mm Rated voltage(V) 100 (50 V AC/60 Hz) Mass(g) 70 (excl. cord)
Heater Nichrome heater Specifications Cuts nylon rope up to ø12 mm

Please check the type/dimensions/specifications of the part HE-60 in the Nylon Rope Cutter series.