Compact bit, Ratchet 52 Ratchet Handle (Straight)

Brand :
ANEX

Caution

    Product Description

    [Features]
    - Convenient for narrow spaces. Offset driver type with ultra-thin head of 20 mm.
    - Straight handle.
    - Handle grip has a non-slip hairline finish.
    - Comes with a disk (black disk part at the tip) that allows for fast rotation with your fingertips.
    [Specifications]
    - Size (insertion port x total length): 6.35mm hexagonal shaft, single head bit 19mm or larger
    - Set contents Ultra-short flat head bit: -6
    - Set contents Ultra-short Phillips bit: +1, +2, +3
    - Set contents Ultra-short hex wrench bit: H2.5, H3, H4, H5, H6, H8
    - Set contents: Ratchet handle
    - Material: Bit Chromium-molybdenum-vanadium steel
    - Product weight: 95

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat