(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Screwdriver

Box Screwdriver

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The image shown is a representative image.

Specifications of 6000-4.5-75

  • Tip standards
    Box
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4.5
  • Handle diameter(mm)
    20
  • Overall Length(mm)
    145
Part Number
6000-4.5-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 355.00

ANX1 BOX DRIVER 1 Piece(s) 13 Day(s)

Basic Specifications

  • Tip standards
    Box
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4.5
  • Handle diameter(mm)
    20
  • Overall Length(mm)
    145

Product Description

[Features]
· Square cross-section shape that makes it easy to apply force
· Double-molded handle using elastomer resin that the hand can thoroughly get used to

Specifications of 6000-4.5-75

  • Tip standards
    Box
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4.5
  • Handle diameter(mm)
    20
  • Overall Length(mm)
    145
Part Number
6000-4.5-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 355.00

ANX1 BOX DRIVER 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1