Screw Removal Impact

Brand :
ANEX

Caution

    Product Description

    [Specifications]
    - Compatible Sizes: 6.35mm hexagonal shaft, single-headed bit 30mm or larger
    - Set contents: Mini impact driver body,6.35mm bit holder,Screw removal bit (M3-6),+2 x 30
    - Shaft Type: 6.35mm hexagonal shaft
    - Product weight (g): 290
    - Body Material: Carbon steel, alloy steel, TPE, PP
    - Bit Material: Chromium-molybdenum-vanadium steel, TPE
    [Features]
    - For tightening or beginning to loosen screws
    - Effective for removing stripped, rusted, or stuck screws

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat