1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DYNA Force (Tensile Force Measuring Device)

DSW DYNA FORCE

DYNA Force (Tensile Force Measuring Device)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 249,595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measures tensile force of tool clamp device, which affects machining center performance.
· Prevents both machining errors and decreased tool service life caused by decreased tensile force.
· The digital display shows the measurement values for easy readability. (Minimum displayed unit: 0.1 kN)
· Makes work easy with a lightweight and compact display.

Part Number
SNT30-DF10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 249,595.00

฿ 176,189.11

DSW DYNA FORCE 1 Piece(s) 16 Day(s)

Loading...

  1. 1
 

Basic Information

Product Category Measuring equipment Applicable Manufacturing Machinery (main unit) Machining Centers Set Content Measuring device: NT30-DF10, display equipment: DFA-1 (AA battery × 2 included), cable: DFC-1 (2 m)
φD1(mm) 65 L(mm) 80 Size Taper: 30 mm
Mass(g) 1,500 H(mm) 20 φD2(mm) 58

Please check the type/dimensions/specifications of the part SNT30-DF10 in the DYNA Force (Tensile Force Measuring Device) series.