1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Keyless Chuck (Part Number)

DSW SUPER KEYLESS CHUCK

Super Keyless Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,458.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Easy operation and reliable chucking of drills. ·Big Plus (BBT shank) tools can be used on Big Plus main shanks and machine with conventional BT main shanks. ·1 hook wrench is included.

 
Part Number
BBT40-SKL13-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,458.25

DSW SUPER KEYLESS CHUCK 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT40 Tool Type drill
L(mm) 106 L1(mm) 118.5 φD(mm) 51
Accessory Hook wrench: FS13LC Mass(g) 1,900 Specifications Reverse rotation lock mechanism (SKL13 type), runout accuracy 0.05 mm or less

Please check the type/dimensions/specifications of the part BBT40-SKL13-105 in the Super Keyless Chuck series.