1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BBT Shank, New High Power Milling Chuck for Large Diameter End Mills, BBT50

DSW1 MILLING CHUCK

BBT Shank, New High Power Milling Chuck for Large Diameter End Mills, BBT50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,657.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The double nut mechanism supports the flange of the chuck and increases bending rigidity, making it ideal for machining large-diameter long end mills. ·Achieves runout accuracy that cannot be gained from a side lock holder.

 
Part Number
BBT50-HMC50.8-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,657.96

DSW1 MILLING CHUCK 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT50 Tool Type end mill
Chuck Type Straight collet φd(mm) 50.8 Mass(g) 5,900

Please check the type/dimensions/specifications of the part BBT50-HMC50.8-105 in the BBT Shank, New High Power Milling Chuck for Large Diameter End Mills, BBT50 series.