1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BBT Shank Collet Chuck System Runout Adjustment Type RA Holder (Part Number)

DSW1 NEW BABY CHUCK

BBT Shank Collet Chuck System Runout Adjustment Type RA Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,002.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses holder to correct runout accuracy deterioration of the machine spindle, caused by many years of use.
· Simple structure easily adjusts runout accuracy

 
Part Number
BBT50-NBS13-165NRA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,002.34

DSW1 NEW BABY CHUCK 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT50 Coolant System Center Through (Blade Through)
φd(mm) 2.5 to 13 φD1(mm) 58 L(mm) 165
Compatible Collet NBC13-□ L1(mm) 98 φD(mm) 35
Accessory New baby nut Mass(g) 4,500 H(mm) 41 to 60
Compatible Wrench CK-T3

Please check the type/dimensions/specifications of the part BBT50-NBS13-165NRA in the BBT Shank Collet Chuck System Runout Adjustment Type RA Holder series.