Grinder For Flap Wheel

Brand :
NIHONNSEIMITU

Caution

    Product Description

    [Features]
    · The rotations don't drop off, ensuring a clean finish.
    · Lightweight, with high horsepower.
    · Can be used with flap wheels up to ø100 mm (however the width must not be more than 25 mm.)
    · The high-torque motor and gears were developed especially for flap wheels and produce a high output at low rotational speeds.
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
    Grinder For Flap Wheel | NIHONNSEIMITU | MISUMI Thailand