1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felting Buff With Shaft F41○○【5 Pieces Per Package】

SFL GRINDING/FINISHING

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,541.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carefully-selected, high-quality wool densely compressed. Select the hardness according to the work.
· With abrasive added, the buff provides a beautiful, polished surface used as is.
· Using an abrasive is recommended for polishing and adding luster.
[Applications]
· Ideal for polishing and adding luster to molds, metals and precious metals, etc. when using abrasive, and for removing scratches from metals and non-metals, etc.

Part Number
F4120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,541.68

SFL GRINDING/FINISHING 1 Pack(s)

5 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Use Polishing Type Drum Material Felt
Outer Diameter(mm) 20 Shaft Diameter(mm) ⌀6.0 Maximum Speed(rpm) 25,000
Shaft Length(mm) 33