- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of PH-57
-
- Product Type
- Other
-
- Overall Length(mm)
- 210
-
- Material
- Blades: special stainless steel for blades, Grip: ABS & elastomer, Cap: ABS
-
- JAN code
- 4989833034573
-
- Weight(g)
- 136
-
- Supplement
- Overall width: 98 mm / Blade thickness: 3 mm / Blade length: 58 mm / Cutting ability (reference) coaxial cable: 5C (axial core of ø1 mm or less), vinyl cabtire: VCT 4 × 2 mm², cotton core / Cotton insulated cord: various, braided material: various, PP plate: 1.2 mm or less, leather/cork plate: 5 mm or less, nylon/Kevlar fiber: various, various ropes: ø10 mm or less. *The cut section is for a reference. Please keep in mind that these values may be different depending on the working environment. *Do not use for objects that require more cutting capability. Doing so may damage the blades
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 729.61
|
ENG HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Basic Specifications
-
- Product Type
- Other
-
- Overall Length(mm)
- 210
-
- Material
- Blades: special stainless steel for blades, Grip: ABS & elastomer, Cap: ABS
-
- JAN code
- 4989833034573
-
- Weight(g)
- 136
-
- Supplement
- Overall width: 98 mm / Blade thickness: 3 mm / Blade length: 58 mm / Cutting ability (reference) coaxial cable: 5C (axial core of ø1 mm or less), vinyl cabtire: VCT 4 × 2 mm², cotton core / Cotton insulated cord: various, braided material: various, PP plate: 1.2 mm or less, leather/cork plate: 5 mm or less, nylon/Kevlar fiber: various, various ropes: ø10 mm or less. *The cut section is for a reference. Please keep in mind that these values may be different depending on the working environment. *Do not use for objects that require more cutting capability. Doing so may damage the blades
Product Description
Sturdy body with ultimate offensive and defensive performance
Specifications of PH-57
-
- Product Type
- Other
-
- Overall Length(mm)
- 210
-
- Material
- Blades: special stainless steel for blades, Grip: ABS & elastomer, Cap: ABS
-
- JAN code
- 4989833034573
-
- Weight(g)
- 136
-
- Supplement
- Overall width: 98 mm / Blade thickness: 3 mm / Blade length: 58 mm / Cutting ability (reference) coaxial cable: 5C (axial core of ø1 mm or less), vinyl cabtire: VCT 4 × 2 mm², cotton core / Cotton insulated cord: various, braided material: various, PP plate: 1.2 mm or less, leather/cork plate: 5 mm or less, nylon/Kevlar fiber: various, various ropes: ø10 mm or less. *The cut section is for a reference. Please keep in mind that these values may be different depending on the working environment. *Do not use for objects that require more cutting capability. Doing so may damage the blades
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 729.61
|
ENG HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?