Standard Outside Micrometer Set: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Brand :
NIIGATASEIKI

Caution

    Product Description

    A standard outside micrometer 6-piece set for measuring over a range of 0 to 150 mm. A handy set for consolidated management.
    [Features]
    · A heat-proof specification which helps prevent the transfer of the user's body heat.
    · Contained within a convenient dedicated wooden storage box.
    · Includes 5 reference bars. (Except MC105-25)
    · The measuring face is carbide-tipped.
    · Includes a pressure regulator.
    · The frame is finished with a coating.
    [Applications]
    · Can be used for measuring external dimensions.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Standard Outside Micrometer Set: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart | NIIGATASEIKI | MISUMI Thailand