1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Included Attachment B-Series【1-4 Pieces Per Package】

Included Attachment B-Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Attachment for Force Gauge

Part Number
B-1
B-2
B-3
B-4
B-5
B-6
B-7
B-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipExternal Dimensions
(mm)
Detailed Type Mass
(g)

฿ 1,062.00

IMD TENSION GAUGES 1 Piece(s) 62 Day(s) φ16.3 x 72.5Small hook59

฿ 769.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) φ23.3 x 21Flat29

฿ 769.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) φ16.3 x 35.7Conical33

฿ 952.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) φ16.3 x 35A Type38

฿ 952.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) φ16.3 x 34V-Type38

฿ 952.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) φ16.3 x 110Connection Rod102

฿ 2,122.00

IMD TENSION GAUGES 1 Pack(s)

2 Pieces Per Package

61 Day(s) φ25.3 x 120Dedicated Handle-

฿ 1,282.00

IMD TENSION GAUGES 1 Pack(s)

4 Pieces Per Package

61 Day(s) φ13 x 33Dedicated Mounting Bolt-

Loading...

  1. 1
 

Basic Information

Allowable Maximum Load (N) 5,000 Corresponding Model PSH/ZPH/Z2H Series 1,000 N to 5,000 N Mounting Screw M6 P1 / M10 female screw