1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Manual Measuring Stand, Lever Type (Part Number)

IMD TENSION GAUGES

Simple Manual Measuring Stand, Lever Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,068.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of tensile/compression load up to 1,000 N
· Stroke can be adjusted with the mechanical stopper
· Various options to support extensive measurement
· Lightweight type which makes it easy to carry

Part Number
SVL-1000N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,068.51

฿ 25,632.87

IMD TENSION GAUGES 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Dial Allowable Maximum Load (N) 1,000 External Dimensions(mm) 280 x 200 x 610
Mass(g) Approx. 7,300 Stroke(mm) Maximum: 60 Corresponding Model Digital force gauge: DS2, Z2 and ZP series, mechanical force gauge: FB, PS, and PSM series
Function Mechanical stopper Feed Method Lever type Feed Rate 60 mm by 170-degree rotation of lever shaft

Please check the type/dimensions/specifications of the part SVL-1000N in the Simple Manual Measuring Stand, Lever Type series.