1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Winding Grip GC-30

IMD TENSION GAUGES

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,277.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thread, wire, etc. can be fixed by winding.

Part Number
GC-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,277.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) 28 x 77.5 x 36 Detailed Type Standard type
Mass(g) 136 Corresponding Model PS/FB/DPS/DPX Series 20 N to 500 N Mounting Screw M6 P1
Size(mm) Inner size (A): 16.5, grip pitch (B): 33, chuck height (C): 60, wrapping bolt diameter (F): M10, allowable wire diameter: 1

Please check the type/dimensions/specifications of the part GC-30 in the Winding Grip GC-30 series.