(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Horizontal, which makes sample handling easy.
· Provides motorized measurement under certain speed conditions.
· A cover to prevent broken sample pieces, etc. from entering the main body.
· Screw-feed method to enable micro movement and achievement of stable thrust.
· Optimally designed for each Imada force gauge model.
· Overload stop / overload control can be executed by connecting with a force gauge.
· Movement amount and speed can be measured with the speed/length measuring counter. (Option)
[Applications]
· Strength test of various materials (tensile strength, compression strength, shear strength measurements, etc.) up to 1,000 N
· Evaluation test of small machinery parts such as electronic parts (measurement of soldering strength, disconnection load of crimp terminals, etc.)
· Peel test of adhesion parts/heat seal
Product Type | Digital | Allowable Maximum Load (N) | 1,000 | External Dimensions(mm) | 700 x 161.3 x 195 |
---|---|---|---|---|---|
Mass(g) | 14,000 | Power Supply | 100 to 240 VAC free input | Stroke(mm) | MAX approx. 300 |
Corresponding Model | Imada mechanical/digital force gauge, high-load type ZPH/Z2H/PSH cannot be mounted | Speed Adjustment Range(mm/sec) | 6 to 180 variable | Feed Method | Trapezoidal thread (lead 3 mm), automatic feed mode single/continuous: supported |
Please check the type/dimensions/specifications of the part MH-1000N in the Horizontal Motorized Measuring Stand MH-1000N Series series.
How can we improve?
How can we improve?