1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bend Test Stand

IMD TENSION GAUGES

Bend Test Stand
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For bend/compression testing.
· Partially compliant with JIS T 6526:2012 "Dental Ceramic Materials" (GA-5000N only)

Part Number
GA-10N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,645.00

฿ 12,516.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) 11.5 x 49 x 60, 150 x 74 x 100 Detailed Type Standard type
Mass(g) 100 (push part), 4,100 (stand mounting side) Corresponding Model PS/FB/DS2/ZT Series 20 N to 500 N Mounting Screw M6 P1
Size(mm) Opening width: 5 to 60

Please check the type/dimensions/specifications of the part GA-10N in the Bend Test Stand series.