1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compression Jigs SQ-5000 Series

Compression Jigs SQ-5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adoption of magnet enables selection of various shapes of compression plates in accordance with the application.
· The head is swingable forward, backward, leftward, and rightward in a range of 15 degrees so it can tightly adhere to samples.
· Flat square shape is optimal for measurement of pressure resistance rupture strength of airtight packs such as pre-packaged food.

Part Number
SQ-5030
SQ-5075
SQ-5150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Dimensions
(mm)
Detailed Type Mass
(g)

฿ 2,910.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) 30 x 20 x (35)M5 nut fastening65

฿ 4,004.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) 75 x 50 x (31)φ32 (Magnet Type)500

฿ 5,822.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) 150 x 100 x (31)φ32 (Magnet Type)1,560

Loading...

  1. 1