1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jig for Buttons BC-15

IMD TENSION GAUGES

Jig for Buttons BC-15
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal for tensile strength measurement of garment button stitching
· Buttons with diameter up to 15 mm can be measured at maximum
· Sample can be attached in a single action

Part Number
BC-15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,650.00

฿ 18,920.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 300 External Dimensions(mm) 110 x 144.5 x 86 Mass(g) Approx. 1,220
Size(mm) Sample diameter: max. φ15, sample height: 3.5

Please check the type/dimensions/specifications of the part BC-15 in the Jig for Buttons BC-15 series.