1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment for Force Gauge (Part Number)

IMD TENSION GAUGES

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,055.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SR-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,055.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 1,000 External Dimensions(mm) φ10 x 56 Detailed Type Small hook
Mass(g) 19 Corresponding Model PS/FB/DS2/ZP/Z2 Series 200 N to 1,000 N Mounting Screw M6 P1 / M6 female screw

Please check the type/dimensions/specifications of the part SR-1 in the Attachment for Force Gauge series.