1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chip Peeling Jig, W115 × ø11.3

IMD TENSION GAUGES

Chip Peeling Jig, W115 × ø11.3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,822.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attachment for peel (shear) strength test of electronic parts.
· Small and lightweight so it can be used for measurement with low load, or in a narrow space.
· Provides convenient measurement at low cost.

Part Number
GT-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,822.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) W(115) x φ(11.3) Detailed Type For pulling
Mass(g) Approx. 34 Mounting Screw M6 / M6 P1

Please check the type/dimensions/specifications of the part GT-10 in the Chip Peeling Jig, W115 × ø11.3 series.