1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook for Corrugated Cardboard Adhesion Test DF-60

IMD TENSION GAUGES

Hook for Corrugated Cardboard Adhesion Test DF-60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Appropriate for measurement of seal-opening strength of adhered (e.g. hot-melt) corrugated cardboards.
· Random inspection before shipment, strength measurement, etc. upon resealing, etc.

Part Number
DF-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,499.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 250 External Dimensions(mm) 88 x 40 x 60 Mass(g) Approx. 145
Corresponding Model PS/FB/PSM/DPS/ZP/Z2 Mounting Screw M6 P1 Size(mm) Width: 60
Material Stainless Steel (SUS304)

Please check the type/dimensions/specifications of the part DF-60 in the Hook for Corrugated Cardboard Adhesion Test DF-60 series.