1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jacobs Chuck

IMD TENSION GAUGES

Jacobs Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,187.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The chuck is shaped to provide an excellent initial grip so that slippage during the test is unlikely to occur.
· Handle for tightening is included so it can chuck firmly.

Part Number
GC-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,187.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 1,000 External Dimensions(mm) 101 x φ46 Mass(g) Approx. 500
Accessory Tightening handle x 1 Corresponding Model PS/FB/DS2/ZTS/ZTA Series 50 N to 1,000 N Mounting Screw M6 P1 (When mounting onto high-load type force gauge (measurement shaft M10), screw diameter conversion adapter CA-F10T6 (sold separately) can be used.) / M6 P1
Size(mm) Opening width: φ2.0 to φ13

Please check the type/dimensions/specifications of the part GC-15 in the Jacobs Chuck series.