1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Grips

Cam Grips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Appropriate for tensile measurement of thin test pieces for strips.
· The cam mechanism allows the tightening force to take effect automatically by pulling.

Part Number
GR-30
GR-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Maximum Load (N) External Dimensions
(mm)
Detailed Type Mass
(g)
Corresponding Model Mounting Screw Size
(mm)

฿ 8,550.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s) 50036 x 64 x 22Standard type180PS/FB/DPS/DPX Series 20 N to 500 NM6 P1Opening width: 2

฿ 9,460.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s) 2,00062 x 98.5 x 50High-capacity type870PS/FB/DPS/DPX Series 100 N to 2,000 NM6 P1 / M10 P1Opening width: 4

Loading...

  1. 1