1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Slot Surface Plate TS-5000N

IMD TENSION GAUGES

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,644.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy mounting and removal of attachment.
· Easy centering of vise and attachment.

Part Number
TS-5000N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,644.00

IMD TENSION GAUGES 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 2,000 (When vise, etc. is mounted using 2 pcs. of T-nut: 5,000 N) External Dimensions(mm) 200 x 100 x 41 Mass(g) Approx. 5,300
Mountable Stand Motorized type: MX-500N, MX2-500N, MX2-1000N, EMX-1000N, MX2-2500N, MX-5000N / Manual type: HV-500NII, SVL-1000N, SVH-1000N, HV-1000N, V-3000N Movement Amount(mm) X: ±64, Y: ±15 Size(mm) T-nut pitch: Maximum 125 mm / T-nut hole diameter: M8 (2 pieces of T-nut included)