1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PGC Series Pantograph Grips

IMD TENSION GAUGES

PGC Series Pantograph Grips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PGC series pantograph grips are jigs for tensile tests capable of gripping various types of sample.
· By using in conjunction with the force gauge / measuring stand by Imada,
as a simple tensile testing machine, diverse tensile testing of various materials such as leads, films, rubber, paper, buttons, etc. is possible.

Part Number
PGC-0510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,460.00

IMD TENSION GAUGES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 External Dimensions(mm) 73 x 101 x 10 Mass(g) Approx. 110
Size(mm) Hook through hole: φ6, opening width: max. 15