(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. Compact and general-purpose type with a measuring range of 13 mm.
Part Number |
---|
MHS1-13-KOUSEI |
MHS1-13L-KOUSEI |
MHS2-13-KOUSEI |
MHS2-13L-KOUSEI |
MHS3-13-KOUSEI |
MHS3-13L-KOUSEI |
MHS4-13-KOUSEI |
MHS4-13L-KOUSEI |
MHS5-13L-KOUSEI |
MHS6-13L-KOUSEI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code No / Symbols / Part No | Stem Shape | Scale Specification | Mass (g) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | 148-104 | Straight | - | 30 | 108-8131 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | 148-121 | - | - | 40 | 108-8173 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | 148-103 | With Nut | - | 35 | 108-8157 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 148-120 | - | - | 45 | 109-0828 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | 148-801 | Straight | - | 30 | 108-8149 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 148-803 | - | - | 40 | 423-6998 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 148-802 | With Nut | - | 35 | 108-8165 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 148-804 | - | - | 45 | 108-8262 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | 148-823 | - | Reverse Scale | 40 | - | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | 148-824 | - | Reverse Scale | 45 | - |
Loading...
Calibration Certificate | Yes | Type | Micrometer Head | Display Method | Analog |
---|---|---|---|---|---|
Maximum Measuring Length (Adjustment Range)(mm) | ~ 15 | Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Not Included |
Measuring Range(mm) | 0 to 13 | Instrument Error(µm) | ±2 | Scale Interval(mm) | 0.01 |
Measurement Surface | None | Frame Depth(mm) | None | Measurement Surface Shape | None |
How can we improve?
How can we improve?