1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Head (Standard Type), MHC-6.5/13 Series, Main Body, Calibration Documents (MHC1-13C-KOUSEI)

MTY MEASURING TOOL

Micrometer Head (Standard Type), MHC-6.5/13 Series, Main Body, Calibration Documents (MHC1-13C-KOUSEI)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. The overall length is designed to be smaller than the stroke (thick and short design), so it can be installed in a machine without taking up too much space. The thimble diameter is available in 3 types, which can be selected and replaced according to the application.

Part Number
MHC1-13C-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Interval
(mm)
Flatness
(µm)
Measurement Element Diameter
(mm)
Code No / Symbols / Part No Stem Shape Detailed Type Mass
(g)

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 0 to 13Special Micrometer--148-307StraightThimble Outer Diameter: 15 φmm35

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Micrometer Head Display Method Analog
Maximum Measuring Length (Adjustment Range)(mm) ~ 15 Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Instrument Error(µm) ±2 Measurement Surface None Frame Depth(mm) None
Measurement Surface Shape None