1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Jack / Main Body, Inspection Certificate, Calibration Certificate, Traceability Flow Chart by Product Included

MTY MEASURING TOOL

Micro Jack / Main Body, Inspection Certificate, Calibration Certificate, Traceability Flow Chart by Product Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Horizontally installed jack for precision machinery and surface plate capable of efficient and accurate leveling. Capable of zero-point alignment at any position. Even when a load is applied, the rotation is light and scale alignment is easy.

Part Number
7850-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Accessories Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Scale Interval(mm) 0.01 Operating Range(mm) 60 to 75
Maximum Mass of Load(kg) 400 Handle Force at Maximum Load(N) 90