(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. Used to adjust the reference point of the outside micrometer.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measurement Surface | Measurement Element Diameter (mm) | Code No / Symbols / Part No | Frame Depth (mm) | Dimensional Tolerance for the Nominal Dimension (µm) | Measurement Surface Shape | Size ℓ (mm) | Size L (mm) | Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 125 to 150 | MB-25 | None | ±1.5 | None | 18 | 25 | φ6.35 | ||
฿ 877.91 ฿ 604.97 | MTY MEASURING TOOL | 1 Piece(s) | 5 Day(s) | None | 150 to 175 | 167-102 | None | ±2.0 | None | 40 | 50 | φ6.35 | ||
฿ 939.75 ฿ 642.04 | MTY MEASURING TOOL | 1 Piece(s) | 5 Day(s) | None | 175 to 200 | 167-103 | None | ±2.5 | None | 40 | 75 | φ6.35 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 0 to 10 | 167-140 | None | ±21 | Available | 211 | 1000 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 200 to 225 | 167-104 | None | ±3 | None | - | 100 | φ7.9 | ||
฿ 1,074.12 ฿ 738.03 | MTY MEASURING TOOL | 1 Piece(s) | 5 Day(s) | None | 225 to 250 | 167-105 | None | ±3.5 | None | - | 125 | φ7.9 | ||
฿ 1,222.29 ฿ 836.05 | MTY MEASURING TOOL | 1 Piece(s) | 5 Day(s) | None | 250 to 275 | 167-106 | None | ±4 | None | - | 150 | φ7.9 | ||
฿ 1,303.49 ฿ 890.94 | MTY MEASURING TOOL | 1 Piece(s) | 5 Day(s) | None | 275 to 300 | 167-107 | None | ±4.5 | None | - | 175 | φ7.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | None | 0 to 25 | 167-108 | None | ±5.0 | None | 47 | 200 | φ9.4 | ||
฿ 1,537.47 ฿ 1,051.94 | MTY MEASURING TOOL | 1 Piece(s) | 5 Day(s) | None | 25 to 50 | 167-109 | None | ±5.5 | None | 47 | 225 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | None | 50 to 75 | 167-110 | None | ±6.0 | None | 52 | 250 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | None | 75 to 100 | 167-111 | None | ±6.5 | None | 57 | 275 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | None | 0 to 25 | 167-112 | None | ±7 | None | 64 | 300 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | None | 25 to 50 | 167-113 | None | ±7.5 | None | 69 | 325 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | Available | 0 to 25 | 167-114 | Available | ±8 | Available | 74 | 350 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | Available | 25 to 50 | 167-115 | Available | ±8.5 | Available | 80 | 375 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | Available | 50 to 75 | 167-116 | Available | ±9 | Available | 85 | 400 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | Available | 75 to 100 | 167-117 | Available | ±9.5 | Available | 90 | 425 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | Available | 0 to 25 | 167-118 | Available | ±10 | Available | 95 | 450 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | 3 Day(s) | Available | 25 to 50 | 167-119 | Available | ±10.5 | Available | 101 | 475 | φ9.4 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 50 to 75 | 167-120 | Available | ±11 | Available | 106 | 500 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 75 to 100 | 167-121 | Available | ±11.5 | Available | 112 | 525 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 0 to 25 | 167-122 | None | ±12 | None | 117 | 550 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 25 to 50 | 167-123 | None | ±12.5 | None | 122 | 575 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 50 to 75 | 167-124 | None | ±13 | None | 128 | 600 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 75 to 100 | 167-125 | None | ± 13.5 | None | 133 | 625 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 100 to 125 | 167-126 | None | ±14 | None | 138 | 650 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 125 to 150 | 167-127 | None | ±14.5 | None | 142 | 675 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 150 to 175 | 167-128 | None | ±15 | None | 147 | 700 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 175 to 200 | 167-129 | None | ±15.5 | None | 153 | 725 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 200 to 225 | 167-130 | None | ±16 | None | 158 | 750 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 225 to 250 | 167-131 | None | ±16.5 | None | 164 | 775 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 250 to 275 | 167-132 | None | ±17 | None | 170 | 800 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | None | 275 to 300 | 167-133 | None | ±17.5 | None | 175 | 825 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 0 to 25 | 167-134 | None | ±18 | Available | 180 | 850 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 25 to 50 | 167-135 | None | ±18.5 | Available | 185 | 875 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 50 to 75 | 167-136 | None | ±19 | Available | 191 | 900 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 75 to 100 | 167-137 | None | ±19.5 | Available | 196 | 925 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 0 to 30 | 167-138 | Available | ±20 | Available | 201 | 950 | φ11.9 | ||
฿ 999,999,999.00 | MTY MEASURING TOOL | 1 Piece(s) | Quote | Available | 25 to 55 | 167-139 | Available | ±20.5 | Available | 207 | 975 | φ11.9 |
Loading...
Calibration Certificate | Yes | Type | Accessories | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Not Included | Scale Interval(mm) | Special Micrometer | Dimensional Difference Width(µm) | 2.0 |
How can we improve?
How can we improve?