1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Can Seam Micrometer, Main Body, Calibration Documents (Part Number)

MTY MEASURING TOOL

Can Seam Micrometer, Main Body, Calibration Documents
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,118.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. For measuring width, height and depth of can edges.

Part Number
CSM3-13-KOUSEI SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,118.70

฿ 3,494.02

MTY MEASURING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Special Micrometer Display Method Analog
Maximum Measuring Length (Adjustment Range)(mm) ~ 15 Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included
Measuring Range(mm) 0 to 13 Instrument Error(µm) ±3 Scale Interval(mm) 0.01
Code No / Symbols / Part No 147-103 Specifications Depth Measurement: 0 to 5 mm