1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anvil Replaceable Type Outside Micrometer / Main Body, Inspection Certificate, Calibration Certificate, Traceability Flow Chart by Product Included (OMC-300-KOUSEI)

MTY MEASURING TOOL

Anvil Replaceable Type Outside Micrometer / Main Body, Inspection Certificate, Calibration Certificate, Traceability Flow Chart by Product Included (OMC-300-KOUSEI)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By replacing the anvil, it is possible to widen the measurement range while using a single main body. The standard product comes with a carbide tip on the spindle side only. Equipped with a low-pressure device.

Part Number
OMC-300-KOUSEI SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Flatness
(µm)
Code No / Symbols / Part No Trusco Code Anvil
(Pieces)
Reference Bar
(Pieces)
Reference Bar (Breakdown)

฿ 15,921.70

฿ 10,882.48

MTY MEASURING TOOL 1 Piece(s) 5 Day(s) 201 ~ 500150 to 3000.6104-136108-612063MB-175/225/275 x 1 Each

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Special Micrometer Display Method Analog
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Minimum amount of display(mm) 0.01
Instrument Error(µm) ± (4 + Maximum Measurement Length / 75) (Fraction Rounded Up) Constant Pressure Device Available Parallelism(µm) (2 + Maximum Measurement Length / 100) (Fraction Rounded Up)
Specifications Spindle Surface: With Cemented Carbide Tip Stroke of Micro Meter Head(mm) 25