1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Outside Micrometer, Main Body, Calibration Documents, M110, OM (Part Number)

Standard Outside Micrometer, Main Body, Calibration Documents, M110, OM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·The products in this series come with the main body + calibration certificate, inspection report, and traceability system diagram. Painting frame · With measuring face with carbide alloy tip · With constant-force device

Part Number
OM-1000-KOUSEI
OM-500-KOUSEI
OM-525-KOUSEI
OM-550-KOUSEI
OM-575-KOUSEI
OM-600-KOUSEI
OM-625-KOUSEI
OM-650-KOUSEI
OM-675-KOUSEI
OM-700-KOUSEI
OM-725-KOUSEI
OM-750-KOUSEI
OM-800-KOUSEI
OM-825-KOUSEI
OM-850-KOUSEI
OM-875-KOUSEI
OM-900-KOUSEI
OM-925-KOUSEI
OM-950-KOUSEI
OM-975-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No Trusco Code Size a
(mm)
Size c
(mm)
Size L
(mm)

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~975 to 1,000103-176-155301,025

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 201 ~ 500475 to 500103-156108-545018273528

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~500 to 525103-157-40307575

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~525 to 550103-158-15307575

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~550 to 575103-159-40332625

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~575 to 600103-160-15332625

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~600 to 625103-161-40355675

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~625 to 650103-162-15355675

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~650 to 675103-163-40382725

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~675 to 700103-164-15382725

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~700 to 725103-165-40405775

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~725 to 750103-166-15405775

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~775 to 800103-168-15430825

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~800 to 825103-169-40455875

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~825 to 850103-170-15455875

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~850 to 875103-171-40480925

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~875 to 900103-172-15480925

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) 3 Day(s) 501 ~900 to 925103-173-40505975

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~925 to 950103-174-15505975

฿ 999,999,999.00

MTY MEASURING TOOL 1 Piece(s) Quote 501 ~950 to 975103-175-405301,025

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Type Standard Micrometer Display Method Analog
Waterproof Function Not Included With / Without Measurement Data Output Terminal Not Included Instrument Error(µm) ± (1 + Maximum Measurement Length / 75) (Fraction Rounded Up)
Scale Interval(mm) 0.01 Flatness(µm) 1 Constant Pressure Device Available
Measurement Surface Cemented Carbide Tip Parallelism(µm) (2 + Maximum Measurement Length / 100) (Fraction Rounded Down) Specifications Frame: Coated
Size b(mm) 28