(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ED-CPWA-A |
ED-CPWA-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,400.65 |
HIGH BARRIER BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 200 | 300 | 600 | 1 bag (100 sheets) | ||
฿ 14,630.30 |
HIGH BARRIER BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 1,000 | 1,200 | 12,000 | 1 bag (100 sheets) |
[Features]
· High-molecular-weight anti-static agent not dependent upon temperature.
· Stable and semi-permanent resistance value.
· Transparent type, allowing visual inspection of contents.
· Surface resistance value (Ω): up to 10¹¹
[Applications]
· Packaging of electrical parts and precision equipment.
Part Number |
---|
ED-CPWA-A |
ED-CPWA-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,400.65 |
HIGH BARRIER BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 200 | 300 | 600 | 1 bag (100 sheets) | ||
฿ 14,630.30 |
HIGH BARRIER BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 1,000 | 1,200 | 12,000 | 1 bag (100 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?