(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ED-SHIBAG-A |
ED-SHIBAG-B |
ED-SHIBAG-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,237.72 |
SEALD BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 200 | 300 | 650 | 1 bag (100 sheets) | ||
฿ 5,354.14 |
SEALD BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 300 | 350 | 1,140 | 1 bag (100 sheets) | ||
฿ 8,628.58 |
SEALD BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 400 | 500 | 2,160 | 1 bag (100 sheets) |
[Features]
· Transparency allows for visual inspection of contents.
· Compliant with EIA541 standard.
· External anti-static coating, internal anti-static film.
· 3-side seal (10 mm).
· Surface resistance value (Ω): External up to 10¹¹, internal up to 10¹².
[Applications]
· Packaging of electrical parts and precision equipment.
[Materials]
· Vapor deposition PET with anti-static agent coating, anti-static PE
Part Number |
---|
ED-SHIBAG-A |
ED-SHIBAG-B |
ED-SHIBAG-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,237.72 |
SEALD BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 200 | 300 | 650 | 1 bag (100 sheets) | ||
฿ 5,354.14 |
SEALD BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 300 | 350 | 1,140 | 1 bag (100 sheets) | ||
฿ 8,628.58 |
SEALD BAG | 1 Pack(s) |
100 Pieces Per Package |
31 Day(s) | 400 | 500 | 2,160 | 1 bag (100 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?