1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polymeric Sand Assorted Set

NNI DIAMOND TOOL

Polymeric Sand Assorted Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,266.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed sanding disk with polishing cloth overlain and attached.

 
Part Number
64850
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,266.47

NNI DIAMOND TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Details Type Polymeric sand assorted set Diameter(mm) Maximum outer diameter: ø30
Number of load-free rotations(min-1) 23,000 Dimension(mm) M7 × 0.75 (screw diameter) Set content All particle sizes (5 types × 1 each) total 5

Please check the type/dimensions/specifications of the part 64850 in the Polymeric Sand Assorted Set series.